Three reasons for choosing Mitsubishi Electric.
01

Dual Barrier Coating
State-of-art Dual Barrier Coating
technology prevents rust and greasy dirt from
getting into the air conditioner.

Micro Particle Catching Filter &
High Density Filter(Optional)
Effectively catches floating PM 2.5 particles
to maintain clean air in the room.
02

Fast Cooling
Mitsubishi Electric's Fast Cooling brings
instant refreshment & relief from the scorching heat and provides a comfortable enviroment.

Long Airflow
Delivers conmfortable airflow up to 12 meters.
Suitable for even large living rooms.
03

Energy Saving & Durability
In the same way that the heart, brain,
and lungs work together, so the compressor,
semiconductor, and fan of an air conditioner play essential roles and must work in harmony. All the key components like the motor are made in-house, ensuring durability and energy efficiency.
Brand Story
Quick Survey