POWER DISTRIBUTION AND ENERGY SAVING SUPPORT DEVICE

POWER DISTRIBUTION AND ENERGY SAVING SUPPORT DEVICE

​The wide-range of energy saving and power distribution products form a reliable eco-system in your building whose main purpose is to protect your expensive capital equipment from any damage and ensure that energy consumption is monitored and saved to attain higher building efficiencies.

RELIABILITY & SAVINGS FOR MAXIMUM EFFECIENCY

The energy-saving support equipment of our low-voltage power distribution products, power monitoring products can optimize energy consumption and operations cost of your building. Technologies like EcoWebServer can collect data from measurement devices connected to the field network (MODBUS or CC-Link) which could be used to drive energy savings in your building and making them greener.

DISTRIBUTION AND POWER MONITORING PRODUCTS, AND INVERTERS COMMON PROBLEMS, UNCOMMON SOLUTIONS

Strong Network

Global Partner local friend

​Our power meters and switchgear range are available across the country with service and support in every major city in the country. With a range of panel builders and business partners we are ready to support the diverse need of customers.​

Quality

Designed & Developed in Japan

With research & development facilities in Japan, our Energy Saving Supporting Devices are developed with the best industry practices, they are compact yet durable. The high-quality of components make our products reliable and ensure extending the investment lifespan of systems in the building.​

Safety

Designed for Safety

Our Energy Saving & Supporting Devices are designed with safety in mind. The different range and series of our offerings have similar features of safety which enhances safety and durability of the various equipment of the building. Safety is something which we never promote as a feature, it is treated as a minimum basic.​

POWER DISTRIBUTION AND ENERGY SAVING SOLUTIONS THAT IMPROVES

EFFICIENCY, SAVINGS AND COMFORT

Our energy saving supporting devices such as power distribution, power monitoring system and inverters radically improve energy efficiency and extend the life of building system motors.

ENERGY SAVING SOLUTIONS

Our Energy saving supporting devices facilitate measuring, collecting, analyzing energy consumption levels and achieving "Visualizing" solutions. These equipment support your energy saving needs which leads to enhanced productivity and cost reduction.

DESIGN SOFTWARE AND IEC61439 PANELS

Our software program helps you to draw single-line diagram and select suitable LVS equipment and conductors by calculating load current and short circuit fault current automatically. The software program ensures easy selection of Low-Voltage Circuit breakers according to the required rated breaking capacity and related equipment.

POWER CIRCUIT BREAKER

Mitsubishi Electric Power Circuit Breakers have created a future of electrical equipment. For over a half of a century, our Power Circuit Breakers have met the needs of the market and established new industry benchmarks due to its research and development. The WS-V series for example is equipped with a new breaking technology. Our Power Circuit Breakers have various lineup depending on electric power market and the machinery.

MOTOR PROTECTION AND CONTROL

Our Motor protection relay protects your motor against burnout. They can be used as protection against motor burnout during overload or locked rotor. We offer a wide range of specifications to meet various needs, including protection against overload, phase loss, time lag, quick connect, etc.

FINAL DISTRIBUTION PRODUCT

Our Final Distribution Products are a compact powerhouse of electromechanical devices, available in ranges up to 63A to protect overload and short-circuit conditions. They are mainly used in households and buildings for the protection of people and equipment.

VARIABLE FREQUENCY DRIVE

Robust air conditioning systems are an essential part of life in today's modern buildings. Our VFD & SCADA Solutions ensure that chillers and boilers for cooling and heating, Air Handling Units (AHU), and ventilation equipment all work together to create the ideal environment for the building.

Highly Reliable Energy-saving Support Equipment

Low Cost, Superior Efficiency.

1. Strong Network
Global Partner local friend

2. Quality
Designed & Developed in Japan

3. Safety
Designed for Safety

To find out more about Building Solutions, call us or sign up for news here:

Contact Us