Products & Solutions
Factory Automation Systems
Offering a vast range of automation and processing technologies, including controllers, drive products, power distribution and control products, electrical discharge machines, electron beam machines, laser processing machines, computerised numerical controllers and industrial robots, Mitsubishi Electric helps bring higher productivity—and quality—to the factory floor. In addition, our extensive service networks around the globe provide direct communication and comprehensive support to customers.
Product Line-up
Controllers
Programmable Controllers—MELSEC

The Q Series PLCs are equipped with a multiple CPU function that allows multiple CPUs to be mounted simultaneously. This capability allows for system configurations that match the scale and objectives of the production site.
Simple Application Controllers

The FX series can be easily used in all places where control is needed for the home, office or factory.
Motion Controllers

Controllers that provide highly accurate positioning control. The servo is controlled by way of a high-speed servo network SSCNET, making complex synchronous control easy.
Computerised Numerical Controllers — CNCs

CNCs are the core of machine tool systems, which are commonly called the "mother machine" in the manufacturing industry. Mitsubishi Electric's CNCs are equipped with the latest CPU and high-speed optic servo network, to provide high-speed and high-precision machining. They contribute to increasing productivity in the automotive and IT industries, as well as in a wide variety of other industries.
Data Logging Analyser — MELQIC

The MELQIC data logging analyser is a powerful device that inspects products and records data. An optimum inspection programme can dramatically shorten the tact time of the inspection process. MELQIC can also respond flexibly to line modifications.
GOC43 – An Integrated HMI with PLC

GOC43 is indigenously developed product by Mitsubishi Electric India, powered by IEC 61131-3 global programming platform, the GOC43 is a compact device which possesses refined and advanced set of features suitable for every system design. The flexible and modular GOC43 comes with an enhanced colour display with touch-screen operations and variety of communication options to suit all your needs. Designed specifically to meet the requirements of variety of automation needs, GOC43 is suitable for applications in various industries such as Automotive, Pharma, HVAC, Textile and other applications in SPM.
Drive Products
AC Servos — MELSERVO

MELSERVO systems combine a servo motor and amp, and are ideal for controlling the moving parts of various machines and equipment (speed, torque, alignment, locus etc.). They contribute to the development of competitive devices, as a driving source for industrial machines.
Inverters — FREQROL

The FREQROL Series general-purpose inverters allows changes to be made to the speed of three-phase induction motors, freely and easily. An extensive line-up provides optimum control and energy conservation in a wide range of machines.
Visualisation
Human-Machine Interfaces (HMIs) — GOT

Human-Machine Interfaces (HMIs) — GOT The GOT Series HMIs have been designed to deliver maximum usability. They contribute to our customers' needs to improve efficiency, increase productivity and create added-value, by allowing them to monitor information from PLCs, CNCs and other FA products, and modify various data, through the HMIs.
SCADA MC Work

MC Works64 can monitor plant-wide operation and support efficient plant operations. It is an integral software providing a variety of functions and refined user interfaces suitable for social infrastructure fields.
Industrial Robots
Industrial Robots — MELFA

Smaller, lighter and faster robots that are capable of managing heavier loads, both in terms of weight and functionality. Advanced developments at Mitsubishi Electric include the addition of a dedicated motor and controller fitted with a T64-bit RICS chip set. Models in the line-up are now equipped with a collision detection function and are being used to automate a growing number of production facilities where they contribute to added-value production.
Low-voltage Power Distribution Products
Low-voltage Circuit Breakers

Mitsubishi Electric's no-fuse breakers and earth-leakage circuit breakers comply with overseas standards, including European and Chinese standards. A wide array of products, including the new eco-friendly WS-V Series, responds to various energy-saving and space-saving needs of our clients.
Contactors and Motor Starters

Electromagnetic contactors are used to control (run/stop) machine tools, air-conditioners, lighting equipment etc. Mitsubishi Electric offers a wide line-up of contactors to satisfy various control applications.
Power Monitoring Products
Power Management Meters

Mitsubishi Electric's wide array of measuring devices suits various applications, such as quantifying, measuring, displaying, recording, and monitoring electric power, current and voltage in plants and buildings.
Energy Saving Supporting Devices

Support energy saving activities by "visualising" solution with Energy Saving Supporting Devices.
Medium-voltage Power Distribution Products
Protection Relays

Indispensable protection relays to accommodate the improved reliability of power distribution systems. Offering the appropriate products for various industrial areas.