
16 June 2020
The rising skyline and how elevators are silent enablers of this progressive development. Innovation and function move hand-in-hand, making...

12 May 2020
Mitsubishi Electric has been a prominent player in air conditioner technology promises to deliver long lasting cooling solutions through ...

10 January 2020
We live in a rapidly growing society where technology is touching a new mark every day. The world is...

28 October 2019
The key to enhancing customer experience is by identifying basic customer touchpoints and work upon them...

16 October 2019
An air conditioner (AC), without a doubt, is one of the most important appliances that you buy for your home...

09 July 2019
India, one of the lucky regions in the world which is blessed with all four seasons and monsoon is the one of the most soothing seasons which our country experiences...

25 June 2019
In Summers, AC’s can significantly increase the electricity bills. Cooling of house or flat is not only expensive but also requires a lot of maintenance as the temperature in India crosses above 40 °C.

25 June 2019
In summers, people don’t only sweat because of scorching heat but additionally due to rising electricity consumption caused by air conditioners.
31 May 2019
One of the biggest issues that the country faces right now is the increase in PM 2.5 and various other pollutants in the air we breathe.
04 Dec 2018
Mitsubishi Electric is a Global Leader in Electric and Electronic Equipment for Residential, Commercial and Industrial use. Mitsubishi Electric marked its presence in India in late 1950s with its first business for electric locomotives...