A world leader in air conditioning and ventilation systems that deliver top performance, Mitsubishi Electric is a pioneer when it comes to air conditioners for residential, commercial and industrial use. Engineered to perform in wide-ranging climatic conditions, our air conditioners are characterised by durability, energy-efficient and sustainable operation, and years of quiet performance.
To meet diverse air conditioning needs, no matter how challenging they may be, you can choose from a variety of air conditioners by Mitsubishi Electric. From aesthetic wall-mounted and ceiling-recessed cassettes to floor-standing designs, there’s an air conditioning solution for every interior setup.
With excellent performance and easy installation, the Mr. Slim Series of packaged air conditioners provide a compact yet powerful air conditioning solution. Choose from small to medium sized split-type room air conditioners to create the perfect ambience for your establishment.
The VRF air conditioning systems, by virtue of their design, ensure a distributed airflow along with independent control for all indoor units. Mitsubishi Electric offers a variety of indoor unit designs and outdoor unit capacities, ensuring "best match" solutions for your distinctive needs.
Mitsubishi Electric’s ventilation system comes with unique Lossnay heat-exchange technology which refreshes the air in a room without largely affecting its temperature or humidity. The result is substantial energy savings and a more comfortable indoor environment.
Originally developed by Mitsubishi Electric in 1933, these high-speed automatic hand dryers use "jet blasts" of air to help dry your hands in a matter of seconds. Ever since, these jet hand dryers have grown in popularity and find extensive application in commercial establishments like malls, restaurants, hotels, and offices.
Finding their use as auxiliary equipment for air-conditioners and ventilation systems, Air Conducting Fans by Mitsubishi Electric help guide the flow of exhaust gas in car parks to improve the efficiency of air ventilation and air conditioning in plants as well as warehouses. With low initial cost and simple installation, these Air Conducting Fans offer a high level of utility.
Mitsubishi Electric’s line-up of high-performance air conditioner curtains creates a wall of air that protects your space from climatic temperature swings, pollutants, and more. These air curtains are purpose-built and find extensive use in open-front stores, street-level businesses and shopping malls.